Remote Heartbeat Verification
To execute a verification process, the connected field instrument must meet the following prerequisites:
- SGC500 connectivity options: HART or PROFINET
- Supported devices: Promass / Cubemass 10/100/200/300/500, Promag 10/100/200/300/400/500/800, Prosonic Flow 200/300/400/500, Prowirl 200, t-mass 300 / 500
- Instrument Firmware: Must be up to date.
- Application package: Heartbeat Verification + Monitoring must be activated on the device
- No active lock mode (e.g., SIL or custody transfer lock)
On Netilion:
- The Heartbeat Verification Add-on must be assigned to the asset How to use remote Heartbeat Verification with Netilion Health
- Asset Permission: Ensure that the SGC500 has permissions to read, write and permit the asset. In case the SGC500 created the asset all permissions set automatically.
- Subscription Assignment: The asset must be assigned to a subscription. If created by the SGC500, this is done automatically
Remote Heartbeat Monitoring
The following remote Heartbeat Monitoring capabilities are available:
Buildup index (Electromagnetic flow meters)
The Buildup Index detects and quantifies deposits or coating formation on the sensor, helping identify process conditions that may affect measurement accuracy.
To use the monitoring capabilities, the connected field instrument must meet the following prerequisites:
- SGC500 connectivity options: HART or PROFINET
- Supported devices: Promag 300/500, Promag 400 FW ≥ 2.01
- Instrument Firmware: Must be up to date.
- Application package: Heartbeat Verification + Monitoring must be activated on the device
On Netilion:
- The Heartbeat Verification Add-on must be assigned to the asset, see article: How to use remote Heartbeat Verification with Netilion Health
- For full functionality: Ensure that the SGC500 has permissions to read, write and permit the asset. In case the SGC500 created the asset all permissions set automatically.
- Subscription Assignment: The asset must be assigned to a subscription. If created by the SGC500, this is done automatically
Heartbeat Sensor Integrity HBSI (Coriolis flow meter)
Heartbeat Sensor Integrity (HBSI) continuously evaluates the mechanical condition of the sensor to detect changes that could impact measurement reliability.
To use the monitoring capabilities, the connected field instrument must meet the following prerequisites:
- SGC500 connectivity options: HART or PROFINET
- Supported devices: Promass 300/500
- Instrument Firmware: Must be up to date.
- Application package: Heartbeat Verification + Monitoring must be activated on the device
On Netilion:
- The Heartbeat Verification Add-on must be assigned to the asset, see article: How to use remote Heartbeat Verification with Netilion Health
- For full functionality: Asset Permission: Update permission set. In case the SGC500 created the asset all permissions set automatically.
- Subscription Assignment: The asset must be assigned to a subscription. If created by the SGC500, this is done automatically