Preconditions
- SGC500 software version: 3.03.00 or higher
- Connect Modbus TCP device to LAN network. Make sure port 502 is accessible.
- The field device health data must be integrated in Netilion.
Configuration for Analytics service
Modbus TCP protocol does not provide field device information by default. An asset can not be created fully automatically. Device information must be added manually as described here:
- On page Edge Device Details create a new Field Gateway / Device.
- Select type "Modbus TCP Device".
- Add a name (displayed on field gateway / device pages only).
- Add IP address of the Modbus TCP device.
- Add serial number of the Modbus TCP device.
- Add tag of the Modbus TCP device.
- Press button Save.
Within next 20 minutes the edge device will read the new field gateway / device configuration.
An asset will be created based on configured serial number. Manufacturer and product code are set to unknown.
A tag will be created based on configured tag information and linked to asset.
To get more asset insights finish asset commissioning:
- Open the asset page and select edit.
- Select e.g. Endress+Hauser as manufacturer.
- Select product code of field device.
- Press button Save.
Assign connected sub devices
It is possible to create assets for the connected sub devices in case the Modbus device is a gateway. For this enter the serial numbers of the assets in the channel number items. For the sub devices an asset will be created.
For example, use a Modbus TCP/RTU adapter to connect Modbus RTU devices to SGC500. Add an TCP/RTU adapter as Field Gateway and add the connected RTU devices with serial number and sub address in Modbus configuration.
Configuration for Value and Health service
With Modbus devices, measured values are stored in specific registers. The following Modbus information from the field device must be available for configuration and varies for each device type:
- Modbus command
- register number
- data type
- byte order
- Netilion unit code (Value service only)
- Unit Identifier / Sub address (0 if not defined)
Modbus configurations are imported as a file on field gateway / device page created above. The format is json and requires the file extension mbconf.
{
"config_version": 1,
"config_type": "specifications",
"configuration": {
<see chapter value service related below>,
<see chapter health service related below>
}
},
"byte_order": "0",
"unit_identifier": "0"
}file name e.g.: example.mbconf
| byte order | 8 / 16 bit types | 32 Bit types | 64 bit types |
| 0 | 1-0 | 1-0-3-2 | 1-0-3-2-5-4-7-6 |
| 1 | 0-1 | 0-1-2-3 | 0-1-2-3-4-5-6-7 |
| 2 | 0-1 | 2-3-0-1 | 6-7-4-5-2-3-0-1 |
| 3 | 1-0 | 3-2-1-0 | 7-6-5-4-3-2-1-0 |
| unit_identifier (optional) [global unit identifier, 0 if not defined] |
| 0 to 255 |
Within next 20 minutes the edge device will read the Modbus configuration and collect data. With configuration changes we have the same behavior.
An asset will be created based on configured serial number. Manufacturer and product code are set to unknown.
With configuration changes we have the same behavior.
Value service related
The following example shows the configuration of a measured value, mapped to the field gateway asset:
- Modbus command: Input (3)
- register number: 210
- data type: Float (10)
- Netilion unit code: degree Celsius
- byte order: 1-0-3-2 (0)
{
"config_version": 1,
"config_type": "specifications",
"configuration": {
"config.modbus_3_210": {
"value": "0;Temperature;degree_celsius;1;10"
}
},
"byte_order": "0",
"unit_identifier": "0"
}
The following example shows the configuration of two RTU devices behind a TCP/RTU Gateway. Values read from different sub addresses and added to different assets.
- Modbus command: Input (3)
- register number: 210
- data type: Float (10)
-
Netilion unit code: degree Celsius
-
byte order: 1-0-3-2 (0)
-
sub address 73 and 74
-
unit identifier 75
{
"config_version": 1,
"config_type": "specifications",
"configuration": {
"config.modbus_3_210_73": {
"value": "123456789;Temperature;degree_celsius;1;10"
}
},
"config.modbus_3_210_74": {
"value": "987654321;Temperature;degree_celsius;1;10"
}
},
"byte_order": "0",
"unit_identifier": "75"
} The following example shows the configuration of an IO Link device FTI26 behind a Turck IO Link Master. Values read from Modbus register of the IO Link Master.
- Modbus command: Input (3)
- register number: 2
- data type: Unit with 14 bits (bits 0 to 13)
- Netilion unit code: percentage
- byte order: 1-0-3-2 (0)
- Modbus command: Input (3)
- register number: 2
- data type: bit (bit 14)
- Netilion unit code: -
- byte order: 1-0-3-2 (0)
{
"config_version": 1,
"config_type": "specifications",
"configuration": {
"config.modbus_3_2.0-13": {
"value": "FTI26_serial;Coverage;percent;1;5"
},
"config.modbus_3_2.14": {
"value": "FTI26_serial;OU1;other;1;1"
}
},
"configuration_status": {
},
"byte_order": "0",
"unit_identifier": "0"
}
The configuration key is defined as: config.modbus_<modbus command number>_<register number[.<bit offset> | .<start bit>-<end bit>]>[_<sub address>]
from our example: config.modbus_3_210_73
| Modbus command number | |
|---|---|
| 3 | Read Holding Register |
| 4 | Read Input Register |
| Register number | ||||||||||||
| 0 to 65535 |
.<bit offset> (optional) for single bits (only for data type Boolean) 0 to 15 Example < register number >.5 |
|||||||||||
|
.<start bit>-<end bit> (optional) for bit ranges
Example < register number >.3-8 | ||||||||||||
| sub address (optional) [if not defined, the global unit identifier is used] |
| 0 to 255 |
The configuration value is defined as:
<channel number>;<value name>;<netilion unit code>;<endpoint>;<datatype>
from our example: 0;Temperature;degree_celsius;1;10
| Item | Value | Description | |
| <channel number> | 0 or [a-z][A-Z][0-9] |
0 : assign the read value to the Modbus device itself [a-z][A-Z][0-9] : Serial number of the sub device. (Create asset and assign the value to it) |
|
| <value name> | [a-z][A-Z][0-9][_.-] | displayed value name in Netilion | |
| <Netilion unit code> | [a-z][0-9][_] | Code defined on Netilion API endpoint Unit, see appendix Netilion_API_Units.csv | |
| <endpoint> | 1 | used for Netilion Value | |
|
<datatype> |
1 | Boolean | |
| 2 | Signed 8 | ||
| 3 | Unsigned 8 | ||
| 4 | Signed 16 | ||
| 5 | Unsigned 16 or bit range 16 | ||
| 6 | Signed 32 | ||
| 7 | Unsigned 32 or bit range 32 | ||
| 8 | Signed 64 | ||
| 9 | Unsigned 64 or bit range 64 | ||
| 10 |
Float (32 bit Float) |
||
| 11 |
Double (64 bit Float) |
||
| 13 | DateTime* | ||
*The DateTime format is based on Liquiline platform. In case the device uses another formatting for date and time SGC500 does not support this.
Note: In case the value does not start on the first bit of the register, it is possible to set a bit offset in the register. E. g. register 2 has an uint12 starting on bit 5 to bit 16: 2.4-15
Health service related
To use Netilion Health service the field device must provide diagnostic code information in a Modbus register. Related health information must be available for device type in Netilion.
The following example shows a configuration:
- Modbus command: Holding
- register number: 501
- data type: Unsigned 16
- byte order: 3-2-1-0
- sub address 75
{
"config_version": 1,
"config_type": "specifications",
"configuration": {
"config.modbus_4_501": {
"value": "0;;;2;5"
}
},
"byte_order": "3",
"unit_identifier": "75"
}
The configuration key is defined as:
config.modbus_<modbus command number>_<register number>[_<sub address>]
from example: config.modbus_4_501_75
| Modbus command number | |
|---|---|
| 3 | Read Holding Register |
| 4 | Read Input Register |
| Register number |
| 0 to 65535 |
| sub address (optional) [if not defined, the global unit identifier is used] |
| 0 to 255 |
The configuration value id defined as:
<channel number>;<value name>;<netilion unit code>;<endpoint>;<datatype>
from example: 0;;;2;5
| Item | Value | Description | |
| <channel number> | 0 or [a-z][A-Z][0-9] |
0 : assign the read value to the Modbus device itself [a-z][A-Z][0-9] : Serial number of the sub device max 255 characters. (Create asset and assign the value to it) |
|
| <value name> | <empty> | displayed value name in Netilion | |
| <Netilion unit code> | <empty> | Code defined on Netilion API endpoint Unit, see appendix Netilion_API_Units.csv | |
| <endpoint> | 2 | used for Netilion Health | |
| <datatype> | 2 | Signed 8 | |
| 3 | Unsigned 8 | ||
| 4 | Signed 16 | ||
| 5 | Unsigned 16 | ||
| 6 | Signed 32 | ||
| 7 | Unsigned 32 | ||
| 8 | Signed 64 | ||
| 9 | Unsigned 64 | ||
| 10 |
Float (32 bit Float) |
||
| 11 |
Double (64 bit Float) |
||
Note: Just one health register configuration is allowed.
Status information
Each Modbus configuration will be checked from the edge and a status provided. The status information is stored in the same file in which the configurations are made. They are available via export functionality on field gateway / device page.
The list below shows possible status information:
| status | description |
| OK | Configuration is OK and value can be read from edge device. |
| UNDEFINED | The related configuration is new or has changed and the edge did not process the configuration yet. |
| error.invalid_serial_number_or_channel | Channel number is out of range or serial number contains invalid characters/size. Process value and health information cannot be assigned to an asset. |
| error.invalid_pv_name_specified | Process variable name contains invalid characters. Process value cannot be written to Netilion. |
| error.invalid_pv_name_size | PV name to long. |
| error.pv_name_not_unique_in_channel_scope | Process Variable name is not unique in the channel scope. In Netillion the process variable contains data from all inputs with same name. |
| error.invalid_modbus_command_number | Not a valid Modbus command number used. |
| error.invalid_modbus_register_number | Modbus register number is not in the allowed range and cannot be processed. |
| error.invalid_modbus_sub_address | Configured Modbus address is not in the range 0-255 or not a number. |
| error.invalid_netilion_unit_code | Not a valid Netilion unit code is used. |
| error.invalid_netilion_unit_code_size | Unit code to long. |
| error.invalid_endpoint | Not a valid endpoint is used. |
| error.invalid_datatype | Not a valid datatype is used. |
| error.invalid_modbus_config | Unknown configuration key prefix used. |
| error.invalid_modbus_config_key_size | Modbus key size has not the correct number of items. |
| error.invalid_modbus_config_value_size | Modbus value size has not the correct number of items. |
| error.config_not_supported | Configuration not valid for generic Modbus device. |
| error.generic_config_not_supported | Unknown generic Modbus parameter. |
| error.generic_config_serial_number_issue | Invalid serial number size. |
| error.generic_config_tag_issue | Invalid tag size. |
| error.generic_config_byte_order_issue | Invalid byte order configured. |
| error.generic_config_endpoint_not_unique | Endpoint is configured more than once. |
| generic_config_unit_identifier_issue | Defined value is out of rang (0-255) or not a number. |
| error.invalid_bit_confguration | Bit configuration invalid characters. Check limitations. |
| error.bit_confguration_not_supported | Bit configuration supports 16 bit data types only. |
| error.invalid_bit_position_confgured | Bit position must be less 16. |
| error.invalid_bitfield_confguration | Bit range out of range. Check limitations. |
| error.bitfield_confguration_not_supported | Not supported data type selected. |
Note: The listed checks are only related to configurations issues. Problems that may occur during the register query are not listed. The status would still be OK.
Example export from a configuration which includes two configurations for Health service:
{
"config_version": 1,
"config_type": "specifications",
"configuration": {
"config.modbus_4_501_73": {
"value": "123456789;;;2;5"
},
"config.modbus_4_601_74": {
"value": "987654321;;;2;5"
}
},
"configuration_status": {
"config.status.byte_order": {
"value": "OK"
},
"config.status.serial_number": {
"value": "OK"
},
"config.status.tag": {
"value": "OK"
},
"config.status.modbus_4_501": {
"value": "error.generic_config_endpoint_not_unique"
},
"config.status.modbus_4_601": {
"value": "error.generic_config_endpoint_not_unique"
}
},
"byte_order": "3",
"unit_identifier": "0"
}To see the correct unit symbols open excel and import the csv file.